절연 DC/DC파워서플라이

우리가 처음으로 DC/DC 컨버터를 개발하기 시작했을 때에는 컨버터가 전자산업분야에서 이렇게 널리 사용될 것이라고는 예측하지 못했었습니다. 이 분야 개척자중의 한 업체인 리콤은 고도의 기술력이 집약된 신뢰할 수 있는 0.25 ~ 240watts 제품을 생산하고 있습니다. RECOM은 출력 전압 조절형 또는 비조절형, 10kVDC 절연, +100°C 의 매우 높은 주변 온도에서 작동하는 제품과 같이 모든 전자산업 분야에 적합한 컨버터를 생산하고 있습니다. 전자회로 개발과 생산에 필요한 다양한 사이즈와 기능을 가진 제품을 전세계에서 가장 많이 보유하고 있습니다.

What Function Does a DC/DC Converter Have?

DC/DC converters are electronic components in a design that provide a specific voltage and electrical isolation between input and output. They can be used for many different reasons and provide, in a simple way, all different voltages used by electronic components in one single board. The isolation within the DC/DC converter allows the design engineer to comply with electrical safety standards and solve issues such as interference and fault protection. DC/DC converters also offer a flexible and clean solution to Distributed Power Architecture systems.

The function of a DC/DC converter module is to meet at least one of the following requirements:
  • to match the secondary load to the primary power supply
  • to provide isolation between primary and secondary circuits
  • to provide protection against the effects of faults, short circuit or overheating
  • to simplify compliance with safety, performance or EMC legislation

Matching Loads

One of the most common applications for a DC/DC converter is to step down the voltage from a higher voltage source (for example a 24V industrial power supply) to a lower voltage needed at the load (like a 3.3V microprocessor). DC/DC converters can also be used for the opposite reason, to step up the voltage from a low voltage (such as a 5V board-level system bus) to a higher voltage needed in external systems (for example a 12V peripheral such as a motor).

Voltages generated from a battery decrease over time. If a system needs a stable voltage and it is powered by a battery, a DC/DC converter is needed to stabilize the voltage source. Regulated DC/DC converters can accept a wide input voltage range and convert it into a regulated and stable voltage. A good example of this would be a 12V battery that usually has a voltage range from 14V down to 9V. By adding a +12V DC/DC converter, the design ensures that the load will always see a fixed 12V.

Isolation

The second reason to use a DC/DC converter is to isolate a primary circuit from a secondary circuit. This is important to prevent a sensitive component from noise or fault currents coming from other components. As an example, this figure shows a noisy circuit A (a high current motor driver) and circuit B (a motor speed controller) that are electrically separated by a DC/DC converter. One of the main applications for isolated circuits is found in the medical industry. They need to comply with very strict safety standards and regulations, such as UL or CSA. The additional isolation provided by a DC/DC converter is specifically required for electronic systems that are directly attached to patients. Other applications connected to the “outside world”, such as USB interfaces, would also require isolation to prevent an overvoltage from leaving a device due to an internal failure.
RECOM DC/DC 기술 자료집

DC/DC Book Of Knowledge

DC/DC converters are also used in distributed power architecture systems for many reasons including: efficiency and reliability compared to central multiple outputs supply, as well as flexibility and cost. Larger, centralized power supplies can have significant voltage drops, and are expensive and inflexible.

Technical Progress in DC/DC Converters

It's not all too long ago that a transformer, rectifier and linear regulator was the main technology in power conversion – nowadays the DC/DC converter gradually replaces the linear regulator and the primary-side switching controller is replacing the simple 50Hz mains transformer. The immense technical progress of new circuits, components, and materials has made it possible to increase the performance and to improve the thermal behavior, while simultaneously substantially reducing the size, weight and cost of power supplies. Consequently, switching regulators are used today in large numbers and are the standard technology in DC/DC power conversion. Modern DC/DC converters are designed to provide efficient power conversion to deliver a controlled, safe, and stable DC power supply for a variety of electronic instruments, devices and systems.

Modular vs. Discrete

Modular DC/DC converters were always considered to be more expensive than discrete solutions. However, with the commissioning of its own SMT factory, we are able to offer selected converter series at very attractive prices. With economies of scale, we realize with our cost-effective power supplies cost savings of up to 50% compared to similar products without compromising quality. It is not only the design engineer that wins by using our products, but also the buyer as procurement begins and ends with just one single module. No more specifying and sourcing of multiple components.

Unexpected problems such as component tolerances, testing failures and EMC issues coming from discrete designs can lead to significant delays and re-design costs. The planned launch of a product can quickly be delayed by months. Tested and certified DC/DC converters not only save on development time but also reduce the risk of time-to-market delays and simplify the final certification process.

Safety and certifications table

By simply adding a few components to the DC/DC converter, its EMC compliance can reach EN55022, Class A or Class B.

DC/DC converter components for EMC compliance

Standard case sizes, footprints and pinouts guarantee straightforward integration into your design.

DC/DC converter design

Portfolio

Whether regulated or unregulated, isolated to 10kVDC, or carefully designed for extremely high ambient temperatures of +100°C – we offer a suitable modular DC/DC converter for every application. Unregulated DC/DC converters are typically used in general purpose power isolation and voltage matching applications and feature a full industrial operating temperature range of -40°C up to +85°C without derating. Regulated DC/DC converters are designed for industrial applications, can drive high capacitive loads and operate over a broad temperature range without derating. Furthermore, they provide stable output voltages when the input voltage suddenly changes.
  Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 0.5 W, Single Output, SMD RxxC05TExxS Series
Focus
0.5 5 5 SMD SMD 16 Pin
2 DC/DC, 0.5 W, Single Output, SMD RxxCTxxS Series
Focus
0.5 5 5 SMD SMD 16 Pin
3 DC/DC, 1 W, Dual Output, SMD R1DX Series
Focus
1 5 ± 12, ± 15, ± 5, ± 9 SMD Open Frame
4 DC/DC, 1 W, SMD R1M Series
Focus
1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
5 DC/DC, 1 W, Single Output, SMD R1S Series
Focus
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
6 DC/DC, 1 W, Single Output, SMD R1SE Series
Focus
1 5 5 SMD SMD 5 Pin, SMD 8 Pin
7 DC/DC, 1 W, Single Output, SMD R1SE/H2 Series
Focus
1 3.3, 5, 12, 15 12, 15, 5 SMD SMD 5 Pin
8 DC/DC, 1 W, Single Output, SMD R1SX Series
Focus
1 3.3, 5, 12 3.3, 5 SMD Open Frame
9 DC/DC, 1 W, THT RB Series
Focus
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
10 DC/DC, 1 W, Single Output, THT RBE Series
Focus
1 5 5 THT SIP7
11 DC/DC, 1 W, Single Output, THT REE Series
Focus
1 5 5 THT SIP7
12 DC/DC, 1 W, Single Output, THT REM1 Series
Focus
1 3.3, 5, 12, 15, 24 12, 3.3, 5 THT SIP7
13 DC/DC, 1 W, Single Output, THT RFB Series
Focus
1 5 5 THT SIP7
14 DC/DC, 1 W, Single Output, THT RFM Series
Focus
1 5 5 THT SIP4
15 DC/DC, 1 W, Single Output, THT RFMM Series
Focus
1 5 5 THT SIP7
16 DC/DC, 1 W, Single Output, THT RK Series
Focus
1 5, 12, 15, 24 12, 15, 5, 9 THT SIP7
17 DC/DC, 1 W, Single Output, THT RKE Series
Focus
1 5, 12, 24 5 THT SIP7
18 DC/DC, 1 W, Single Output, THT RKK Series
Focus
1 5 5 THT SIP7
19 DC/DC, 1 W, Single Output, THT ROE Series
Focus
1 3.3, 5, 12, 15, 24 12, 15, 5 THT SIP4
20 DC/DC, 1 W, THT RP Series
Focus
1 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
21 DC/DC, 1 W, Single Output, THT RSOE Series
Focus
1 4.5 - 9, 18 - 36 5 THT SIP8
22 DC/DC, 1 W, Single Output, THT RSOE-Z Series
Focus
1 4.5 - 18, 9 - 36 5 THT SIP8
23 DC/DC, 1 W, Single Output, THT RSOK-Z Series
Focus
1 9 - 36 3.3 to 17, 5 THT SIP8
24 DC/DC, 1 W, Single Output, THT RYK Series
Focus
1 5 3.3, 5 THT SIP7
25 DC/DC, 1 W, Single Output, SMD (pinless) RxxC1TFxxS Series
Focus
1 5 5 SMD (pinless) 12 pad LGA
26 DC/DC, 1 W, Single Output, SMD RxxCTExxS Series
Focus
1 5 5 SMD SMD 16 Pin
27 DC/DC, 1 W, THT RxxPxx/R Series
Focus
1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
28 DC/DC, 2 W R2M Series
Focus
2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT, SMD DIP8, SMD 8 Pin
29 DC/DC, 2 W, Single Output, SMD R2SX Series
Focus
2 5, 12, 24 15, 24, 3.3, 5 SMD Open Frame
30 DC/DC, 2 W REM2A Series
Focus 신규
2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
31 DC/DC, 2 W, THT RKZE Series
Focus
2 5, 12, 15, 24 12, 15, 5, 9, ± 12, ± 15, ± 5 THT SIP7
32 DC/DC, 2 W, Single Output, THT RSE Series
Focus
2 4.5 - 9, 18 - 36 5 THT SIP8
33 DC/DC, 2 W, Single Output, THT RSE-Z Series
Focus
2 4.5 - 18, 9 - 36 5 THT SIP8
34 DC/DC, 2 W, Single Output, SMD RSH2 Series
Focus
2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 SMD DIP14
35 DC/DC, 2 W, Single Output, THT RSK-RUW Series
Focus
2 4.5 - 36 3.3 to 17, 5 THT SIP8
36 DC/DC, 2 W, Single Output, SMD RTC2-RW Series
Focus
2 4.5 - 9, 18 - 36 5 SMD Open Frame
37 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
Focus 신규
2.5 9 - 18 SMD 36-Pin SSOP
38 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
Focus 신규
2.5 9 - 18 SMD 36-Pin SSOP
39 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
Focus 신규
2.5 13.5 - 18 SMD 36-Pin SSOP
40 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25 Series
Focus
2.5 21 - 27 SMD 36-Pin SSOP
41 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
Focus 신규
2.5 21 - 27 SMD 36-Pin SSOP
42 DC/DC, 3 W, SMD R3M Series
Focus
3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
43 DC/DC, 3 W, Single/dual Output, SMD R9C1T18/R Series
Focus 신규
3 8.5 - 18 SMD 36-Pin SSOP
44 DC/DC, 3 W, SMD (pinless) RA3 Series
Focus
3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
45 DC/DC, 3 W, Single Output, THT REC3A-W Series
Focus
3 4.5 - 9, 18 - 36 5 THT DIP24
46 DC/DC, 3 W, THT RP03-RAW Series
Focus
3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
47 DC/DC, 3 W, Single Output, THT RS3E Series
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 THT SIP8
48 DC/DC, 3 W, THT RS3K Series
Focus
3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT SIP8
49 DC/DC, 3 W, SMD RSH3 Series
Focus
3 12, 24 12, 15, 24, 5, ± 12, ± 15 SMD DIP14
50 DC/DC, 3.5 W REM3.5E Series
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
51 DC/DC, 4 W REM4A Series
Focus 신규
4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
52 DC/DC, 5 W, SMD R5M Series
Focus
5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
53 DC/DC, 5 W, Single Output, THT REC5A-W Series
Focus
5 4.5 - 9, 18 - 36 5 THT DIP24
54 DC/DC, 5 W, Single Output, THT REC5K-AW Series
Focus
5 9 - 36 5 THT 1"x1"
55 DC/DC, 5 W, Single Output, THT REC5K-RW Series
Focus
5 9 - 36 3.3 to 15, 5 THT DIP24
56 DC/DC, 5 W REM5E Series
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
57 DC/DC, 6 W, Single Output, THT REC6A-W Series
Focus
6 4.5 - 9, 18 - 36 5 THT DIP24
58 DC/DC, 6 W REM6E Series
Focus
6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD DIP24, SMD 24 Pin
59 DC/DC, 6 W, THT RP06-RAW Series
Focus
6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
60 DC/DC, 8 W, THT REC8E Series
Focus
8 9 - 18, 18 - 36, 20 - 60 12, 15, 24, 5, 9, ± 12, ± 15 THT 1"x1"
61 DC/DC, 8 W RP08-AW Series
Focus
8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
62 DC/DC, 10 W, THT REC10K-AW Series
Focus
10 9 - 36, 18 - 75 THT 1"x1"
63 DC/DC, 10 W, THT REM10 Series
Focus
10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
64 DC/DC, 10 W, THT RP10-RAW Series
Focus
10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
65 DC/DC, 12 W, Single Output, THT RS12-Z Series
Focus
12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 THT SIP8
66 DC/DC, 20 W, THT REC20K-Z Series
Focus
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT 1"x1"
67 DC/DC, 20 W, THT RPA20-AW Series
Focus
20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
68 DC/DC, 20 W, THT RPA20-FR Series
Focus 신규
20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT Encapsulated 1.6"x1"
69 DC/DC, 30 W, THT REC30E-Z Series
Focus
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
70 DC/DC, 30 W, THT REC30K Series
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT 1"x1"
71 DC/DC, 30 W, THT RPA30-AW Series
Focus
30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
72 DC/DC, 40 W, Single Output, THT RP40Q-RUW Series
Focus
40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
73 DC/DC, 40 W, THT RPA40-FR Series
Focus
40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
74 DC/DC, 60 W, THT REM60-W Series
Focus
60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 THT 2.3"x1.5"
75 DC/DC, 60 W, Single Output, THT RP60Q-RUW Series
Focus
60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
76 DC/DC, 60 W, Single Output, THT RPA60-FW Series
Focus
60 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5 THT 2"x1"
77 DC/DC, 100 W, Single Output, THT RPA100E-W Series
Focus
100 18 - 75 10.8 to 13.2, 4 to 5.5 THT Open Frame Eighth Brick
78 DC/DC, 150 W, Single Output, THT REC150H-UW Series
Focus
150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 THT Half Brick
79 DC/DC, 150 W, Single Output, Chassis mounting RMD150-UW Series
Focus
150 14.4 - 154 19.2 to 25.2 Chassis mounting 7.42"x4.57"
80 DC/DC, 150 W, Single Output, THT RPA150E-EW Series
Focus
150 9 - 60 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 THT Eighth Brick
81 DC/DC, 150 W, Single Output, THT RPA150Q-RUW Series
Focus
150 14.4 - 170 19.2 to 28.32, 43.2 to 59.4, 9.6 to 13.2 THT Quarter Brick
82 DC/DC, 300 W, Single Output, THT REC300H-W Series
Focus
300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 THT Half Brick
83 DC/DC, 300 W, Single Output, Chassis mounting RMD300-UW Series
Focus
300 14.4 - 170 19.2 to 25.2, 88 to 115.5 Chassis mounting 8.23"x5.55"
84 DC/DC, 300 W, Single Output, Connector RMOD300-UW Series
Focus
300 18 - 126 12.2, 13.7, 24.5 Connector 7.48"x2.99" (IP20), 7.48"x2.99" (IP67)
85 DC/DC, 300 W, Single Output, THT RPA300E Series
Focus
300 36 - 72 16 to 35 THT Open Frame Eighth Brick
86 DC/DC, 360 W, Single Output, Connector RMOD360-UW Series
Focus
360 18 - 126 24.5 Connector 7.48"x2.99" (IP20)
87 DC/DC, 400 W, Single Output, Connector RMOD400-EW Series
Focus
400 24 - 120 13 Connector 8"x4.53" (IP69K)
88 DC/DC, 400 W, Single Output, Connector RMOD400-W Series
Focus
400 12 - 56, 24 - 120 13, 24 Connector 8"x4.53" (IP69K)
89 DC/DC, 500 W, Single Output, Chassis mounting RMD500-EW Series
Focus
500 43.2 - 170 19.2 to 25.2, 9.6 to 12.6 Chassis mounting 8.23"x5.56"
90 DC/DC, 500 W, Single Output, Connector RMOD500-W Series
Focus
500 32 - 96 11.7, 12.4, 13, 13.7, 23.5, 24.5 Connector 4.53"x8" (IP67)
91 DC/DC, 600 W, Single Output, Connector RMOD600-EW Series
Focus
600 24 - 120 13 Connector 8"x4.53" (IP69K)
92 DC/DC, 600 W, Single Output, Connector RMOD600-W Series
Focus
600 24 - 120 24 Connector 8"x4.53" (IP69K)
93 DC/DC, 40 W, Single Output, Chassis mounting RMD40-UW Series
Coming Soon
40 14.4 - 154 21.6 to 26.4 Chassis mounting 3.94"x2.36"
94 DC/DC, 75 W, Single Output, Chassis mounting RMD75-UW Series
Coming Soon
75 14.4 - 170 21.6 to 26.4 Chassis mounting 4.33"x2.78"
95 DC/DC, 2000 W, Single Output, Connector RMOD2000-EW Series
Coming Soon
2000 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
96 DC/DC, 4000 W, Single Output, Connector RMOD4000-EW Series
Coming Soon
4000 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
97 DC/DC, SMD RLS-105 Series
SMD Open Frame
98 DC/DC, SMD RLS-126 Series
SMD Open Frame
99 DC/DC, SMD RLS-186 Series
SMD Open Frame
100 DC/DC, SMD RLS-226 Series
SMD Open Frame
101 DC/DC, SMD RLS-397 Series
SMD Open Frame
102 DC/DC, SMD RLS-567 Series
SMD Open Frame
103 DC/DC, SMD RLS-686 Series
SMD Open Frame
104 DC/DC, 0.25 W, Dual Output, SMD R0.25D Series
0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
105 DC/DC, 0.25 W, Dual Output, SMD R0.25DA Series
0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 SMD SMD 7 Pin
106 DC/DC, 0.25 W, Single Output, SMD R0.25S Series
0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
107 DC/DC, 0.25 W, Single Output, SMD R0.25S/E Series
0.25 3.3, 5, 12 3.3, 5 SMD SMD 5 Pin, SMD 8 Pin
108 DC/DC, 0.25 W, Single Output, THT RM Series
0.25 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 THT SIP4
109 DC/DC, 0.5 W, Dual Output, SMD R0.5D Series
0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
110 DC/DC, 0.5 W, Single Output, SMD R0.5S Series
0.5 3.3, 5, 12, 24 12, 15, 5 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
111 DC/DC, 0.5 W, Single Output, SMD R0.5Z Series
0.5 5, 12, 15, 24 12, 15, 5 SMD SMD 10 Pin
112 DC/DC, 0.5 W, Single Output, SMD R0.5ZX Series
0.5 5 5 SMD Open Frame
113 DC/DC, 0.5 W, Single Output, THT ROL Series
0.5 5, 12 12, 15, 5 THT SIP4
114 DC/DC, 1 W, Dual Output, SMD R1D Series
1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
115 DC/DC, 1 W, Dual Output, SMD R1DA Series
1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 SMD SMD 7 Pin
116 DC/DC, 1 W, Single Output, SMD R1S/E Series
1 3.3, 5, 12, 24 5 SMD SMD 5 Pin, SMD 8 Pin
117 DC/DC, 1 W, Single Output, SMD R1Z Series
1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 SMD SMD 10 Pin Mini
118 DC/DC, 1 W, Single Output, SMD R1ZX Series
1 5 5 SMD Open Frame
119 DC/DC, 1 W, Single Output, SMD RAM Series
1 5, 12, 24 5 SMD SMD
120 DC/DC, 1 W, Single Output, THT RB/E Series
1 3.3, 5, 12, 24 5 THT SIP7
121 DC/DC, 1 W, THT RBM Series
1 5, 12 12, 15, 5, ± 12, ± 15, ± 5 THT SIP6 Micro
122 DC/DC, 1 W, Single Output, THT RE Series
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP7
123 DC/DC, 1 W, Dual Output, THT RH Series
1 5, 12, 15, 24 ± 12, ± 15, ± 5, ± 9 THT SIP7
124 DC/DC, 1 W, Dual Output, THT RH-xx1509 Series
1 5, 12, 24 15 / -9 THT SIP7
125 DC/DC, 1 W, Dual Output, THT RH/H6 Series
1 5, 12, 15, 24 ± 12, ± 15, ± 3.3, ± 5 THT SIP7
126 DC/DC, 1 W, Single Output, THT RK/H6 Series
1 5, 12, 15, 24 12, 15, 3.3, 5 THT SIP7
127 DC/DC, 1 W, Single Output, THT RNM Series
1 3.3, 5, 12, 15 12, 15, 3.3, 5, 9 THT DIP6
128 DC/DC, 1 W, Single Output, THT RO Series
1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP4
129 DC/DC, 1 W, Single Output, THT RO/E Series
1 3.3, 5, 12, 24 5 THT SIP4
130 DC/DC, 1 W, Single Output, THT ROM Series
1 3.3, 5, 12 12, 15, 5 THT SIP4 Micro
131 DC/DC, 1 W, Single Output, THT RP-xx06 Series
1 5, 12, 15, 24 6 THT SIP7
132 DC/DC, 1 W, Dual Output, THT RP-xx1509 Series
1 5, 12, 24 15 / -9 THT SIP7
133 DC/DC, 1 W, THT RSO Series
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
134 DC/DC, 1 W, THT RSO-Z Series
1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
135 DC/DC, 1 W, Single Output, THT RU Series
1 3.3, 5 5 / 5 THT SIP7
136 DC/DC, 1 W, Single Output, THT RUM Series
1 3.3, 5 5 / 5 THT SIP6
137 DC/DC, 1 W, THT RY Series
1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 THT SIP7
138 DC/DC, 1 W, Single Output, THT RxxP06 Series
1 5, 12, 15, 24 6 THT SIP7
139 DC/DC, 1 W, Dual Output, THT RxxP1509 Series
1 5, 12, 24 15 / -9 THT SIP7
140 DC/DC, 1 W, THT RxxPxx Series
1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
141 DC/DC, 1.25 W, Single Output, THT RN Series
1.25 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 7, 9 THT DIP8
142 DC/DC, 2 W, Dual Output, SMD R2D Series
2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
143 DC/DC, 2 W, Single Output, SMD R2S Series
2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
144 DC/DC, 2 W, Dual Output, THT RD Series
2 5, 12, 24 ± 12, ± 15, ± 24, ± 5 THT SIP7
145 DC/DC, 2 W, THT REM2 Series
2 3.3, 5, 12, 15, 24 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT SIP8
146 DC/DC, 2 W, Dual Output, THT RGZ Series
2 3.3, 5, 9, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP14
147 DC/DC, 2 W, Dual Output, THT RGZ-xx1509 Series
2 5, 12, 24 15 / -9 THT DIP14
148 DC/DC, 2 W, THT RHV2 Series
2 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
149 DC/DC, 2 W, Single Output, THT RI Series
2 5, 12, 15, 24 12, 15, 5 THT SIP4
150 DC/DC, 2 W, Single Output, THT RJZ Series
2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT DIP14
151 DC/DC, 2 W, THT RKZ Series
2 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT SIP7
152 DC/DC, 2 W, Dual Output, THT RKZ-xx1509 Series
2 5, 12, 24 15 / -9 THT SIP7
153 DC/DC, 2 W, Dual Output, THT RKZ-xx2005 Series
2 5, 12, 15, 24 20 / -5 THT SIP7
154 DC/DC, 2 W, THT RS Series
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
155 DC/DC, 2 W, THT RS-Z Series
2 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
156 DC/DC, 2 W, Single Output, SMD RTM Series
2 5, 12, 24 5 SMD SMD
157 DC/DC, 2 W, Dual Output, THT RUZ Series
2 5 5 / 5 THT SIP7
158 DC/DC, 2 W, THT RV Series
2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP24 Mini
159 DC/DC, 2 W, Dual Output, THT RV-xx1509 Series
2 5, 12, 24 15 / -9 THT DIP24 Mini
160 DC/DC, 2 W, THT RV/R Series
2 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT DIP24 Mini
161 DC/DC, 2 W RW2 Series
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
162 DC/DC, 2 W, Dual Output, THT RxxP21503 Series
2 12, 15, 24 15 / -3 THT SIP7
163 DC/DC, 2 W, Dual Output, THT RxxP21509 Series
2 5, 12, 24 15 / -9 THT SIP7
164 DC/DC, 2 W, Dual Output, THT RxxP22005 Series
2 5, 12, 15, 24 20 / -5 THT SIP7
165 DC/DC, 2 W, THT RxxP2xx Series
2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
166 DC/DC, 2 W, THT RxxP2xx/R Series
2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
167 DC/DC, 3 W REC3-R Series
3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
168 DC/DC, 3 W REC3-RW Series
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
169 DC/DC, 3 W REC3-RWZ Series
3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
170 DC/DC, 3 W, THT REM3 Series
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
171 DC/DC, 3 W, THT REM3-W Series
3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
172 DC/DC, 3 W, THT RHV3 Series
3 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
173 DC/DC, 3 W, Single Output, THT RI3 Series
3 5, 12, 15, 24 12, 15, 5, 9 THT SIP4
174 DC/DC, 3 W, Single Output, THT RKZ3 Series
3 5, 12, 24 12, 5 THT SIP7
175 DC/DC, 3 W, THT RS3 Series
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
176 DC/DC, 3 W, THT RS3-Z Series
3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
177 DC/DC, 3 W, Dual Output, THT RW-D Series
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 THT DIP24 Mini
178 DC/DC, 3 W, Single Output RW-S Series
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 THT, SMD DIP24 Mini, SMD 24 Pin Mini
179 DC/DC, Single Output, THT Rxx-B Series
3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 THT DIP24
180 DC/DC, 3.5 W, THT REC3.5-RW/R Series
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
181 DC/DC, 5 W REC5-RW Series
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
182 DC/DC, 5 W REC5-RWZ Series
5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
183 DC/DC, 6 W, THT REC6-RW/R Series
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
184 DC/DC, 6 W, THT REM6 Series
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
185 DC/DC, 6 W, THT REM6-W Series
6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
186 DC/DC, 6 W, THT RS6 Series
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 THT SIP8
187 DC/DC, 7.5 W REC7.5-RW Series
7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
188 DC/DC, 8 W REC8-RW Series
8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
189 DC/DC, 8 W REC8-RWZ Series
8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
190 DC/DC, 8 W RP08-A Series
8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
191 DC/DC, 10 W REC10-RW Series
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
192 DC/DC, 10 W REC10-RWZ Series
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
193 DC/DC, 10 W, THT REC10-Z/M Series
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
194 DC/DC, 10 W, THT REC10/M Series
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
195 DC/DC, 10 W, THT REM10-W Series
10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
196 DC/DC, 10 W, THT RP10-A Series
10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
197 DC/DC, 10 W, THT RP10-AW Series
10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
198 DC/DC, 10 W, THT RP10-E Series
10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
199 DC/DC, 10 W, THT RP10-EW Series
10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
200 DC/DC, 12 W RP12-A Series
12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
201 DC/DC, 12 W, THT RP12-AR Series
12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 1"x1"
202 DC/DC, 12 W RP12-AW Series
12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
203 DC/DC, 15 W, THT REC15-Z/M Series
15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
204 DC/DC, 15 W, THT REC15/M Series
15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
205 DC/DC, 15 W, THT REC15E-Z Series
15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
206 DC/DC, 15 W, THT REM15-W Series
15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
207 DC/DC, 15 W, THT RP15-A Series
15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
208 DC/DC, 15 W, THT RP15-AW Series
15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
209 DC/DC, 15 W, THT RP15-F Series
15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
210 DC/DC, 15 W, THT RP15-FW Series
15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
211 DC/DC, 15 W, Connector RPM15-FW Series
15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 Connector Bulkhead
212 DC/DC, 15 W, DIN-Rail RPMD15-FW Series
15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 DIN-Rail DIN-Rail
213 DC/DC, 20 W, THT REC20 Series
20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15 THT 2"x1"
214 DC/DC, 20 W, THT REC20-Z Series
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15, ± 5 THT 2"x1"
215 DC/DC, 20 W, THT REM20-W Series
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
216 DC/DC, 20 W, THT RP20-A Series
20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
217 DC/DC, 20 W, THT RP20-AW Series
20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
218 DC/DC, 20 W, THT RP20-F Series
20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
219 DC/DC, 20 W, THT RP20-FR Series
20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
220 DC/DC, 20 W, THT RP20-FW Series
20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
221 DC/DC, 20 W, Connector RPM20-FW Series
20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
222 DC/DC, 20 W, DIN-Rail RPMD20-FW Series
20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
223 DC/DC, 20 W, THT RPP20 Series
20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 1.6"x1"
224 DC/DC, 20 W, THT RPP20-W Series
20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 1.6"x1"
225 DC/DC, 30 W, THT REC30 Series
30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
226 DC/DC, 30 W, THT REC30-Z Series
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
227 DC/DC, 30 W, THT REM30-W Series
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
228 DC/DC, 30 W, THT RP30-E Series
30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
229 DC/DC, 30 W, THT RP30-EW Series
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
230 DC/DC, 30 W, THT RP30-F Series
30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
231 DC/DC, 30 W, THT RP30-FW Series
30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
232 DC/DC, 30 W, Connector RPM30-E Series
30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
233 DC/DC, 30 W, Connector RPM30-EW Series
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
234 DC/DC, 30 W, DIN-Rail RPMD30-E Series
30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
235 DC/DC, 30 W, DIN-Rail RPMD30-EW Series
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
236 DC/DC, 30 W, THT RPP30 Series
30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 2"x1.2"
237 DC/DC, 30 W, THT RPP30-W Series
30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 2"x1.2"
238 DC/DC, 40 W, THT RP40-FR Series
40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 2"x1"
239 DC/DC, 40 W, THT RP40-G Series
40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
240 DC/DC, 40 W, THT RP40-GW Series
40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
241 DC/DC, 40 W, Connector RPM40-G Series
40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
242 DC/DC, 40 W, Connector RPM40-GW Series
40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
243 DC/DC, 40 W, DIN-Rail RPMD40-G Series
40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
244 DC/DC, 40 W, DIN-Rail RPMD40-GW Series
40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
245 DC/DC, 40 W, Single Output, THT RPP40-W Series
40 9 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
246 DC/DC, 50 W, Single Output, THT RPA50S-W Series
50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 THT Open Frame Sixteenth Brick
247 DC/DC, 50 W, Single Output, THT RPP50 Series
50 18 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
248 DC/DC, 60 W, Single Output, THT RP60-G Series
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 THT 2"x2"
249 DC/DC, 60 W, Single Output, Connector RPM60-G Series
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 Connector Bulkhead
250 DC/DC, 60 W, Single Output, DIN-Rail RPMD60-G Series
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 DIN-Rail DIN-Rail

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.